PROG_P8700_01_PRODIMAGE
PROG_P8700_01_PRODIMAGE
Discontinued
Clearance

Recessed Accessory Plaster Frame Clips

$11.20 USD
$19.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8700-01

Collection name:

Recessed - Accesory

Four plaster frame clips for complete squares and P7211.

  • Recessed accessory.
  • For use with complete squares and P7211.

Product details

General

Can be mounted up or down
No
Category General
Recessed
Color
Gray
Color Generic
Grey
Construction Material - Main
Metal
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Unfinished
Finish Type
unfinished
Fixture Type
Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Ceiling
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Style
Utilitarian/Commodity
UPC
785247870004
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
2 in x 2 in x 1 in
Gross Weight with Packaging
0.5 lb
Height
1 in
Length
2 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.5 lb
Width
2 in
Width Diameter Descriptor
W.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
12 EA
Pallet Quantity
9504