PROG_P8596_01_PRODIMAGE
PROG_P8596_01_PRODIMAGE
Discontinued
Clearance

Recessed Hardware for LED Decorative Surface Mount

$5.85 USD
$13.42 USD

Brand:

Progress Lighting

Catalog ID:

P8596-01

Collection name:

Recessed - Accesory

Hardware for the 5-1/2" series of flush mounts to make it available for recessed installation Allows for installation in 4" housings Edison base adapter included.

  • Hardware for the 5-1/2" series of flush mounts
  • Make it available for recessed installation
  • Allows for installation in 4" housings
  • Edison base adapter included

Product details

General

Aperture
4 in
Can be mounted up or down
No
Category General
Recessed
Color
Unfinished
Color Generic
Unfinished
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Unfinished
Fixture Type
Accessory
Lamp Included
No
Mount location
recessed
Mounting for outlet box included
No
New Products
No
Power Source
Hardwired
Power Source Required?
Yes
Style
Utilitarian/Commodity
Sub Brand
Progress LED
UPC
785247200108
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.1875 in x 5.1875 in x 3.5625 in
Height
3.5625 in
Length
5.1875 in
Weight
0.25 lb
Width
5.1875 in
Width Diameter Descriptor
W.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
400

Resources

Instruction Sheet Number
93058706

Resources and downloads