text.skipToContent text.skipToNavigation

Ashbury Collection Two-Light Wall Bracket

By Progress Lighting 

Collection Name:  Ashbury

Catalog ID: P2843-134

By Progress Lighting
$47.00 USD
Collection Name:  Ashbury
Catalog ID:  P2843-134
The Ashbury Collection throws a modern urban twist in your decor. Two-light wall bracket with quartz inspired bobeches and a unique double drum shades in thistle weave and toasted linen fabric.
  • Painted Silver Ridge finish.
  • Double-drum glass shades.
  • Quartz inspired bobeches.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Color Gray
Color Generic Grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Armed Candle Fabric Shade
Glass Toasted
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Luxury
  • Transitional
Mount location Wall
Mounting Type Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Coastal
  • Transitional
  • Luxury
Type Armed Candle Fabric Shade
UPC 785247151639
Warranty Length 1 year warranty

Dimensions

Depth 8 in
Gross Weight with Packaging 4.6 lb
Height 14.25 in
Height to Center 7.5 in
Note Weight of fixture exceeds NEC limits No
Weight 4.6 lb
Width 15 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related