PROG_P710115-009_heroT10_PRODIMAGE
PROG_P710115-009_heroT10_PRODIMAGE
PROG_P710115-009_straightHoriz_PRODIMAGE
PROG_P710115-009-Detail-17_PRODIMAGE
+7
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Cofield Collection Two-Light Brushed Nickel Transitional Wall Bracket

$110.00 USD

Brand:

Progress Lighting

Catalog ID:

P710115-009

Collection name:

Cofield

Showcasing understated elegance, the Cofield Wall Bracket features a slender, clean design. The wall sconce is accented by a metal stem and a cylindrical glass shade, Cofield provides contemporary style to mid-century modern and transitional settings, delivering ambient illumination to bathrooms, bedrooms and living rooms. Mount the light fixture with the glass facing up or down for more design flexibility.

  • Add a touch of modern elegance to contemporary bathrooms, bedrooms, offices, reading nooks, laundry rooms and living rooms with the Cofield Wall Bracket
  • The light's slender design complements mid-century modern, transitional and contemporary settings with a simple round canopy suspended over cylindrical glass shades
  • The fixture is coated with a subtle brushed nickel finish, offering an elegant contemporary design to transitional settings
  • Simple round mounting plate holds a lamp bases light surrounded by an elegant clear cylindrical shade allowing illumination from the glowing light source within
  • Mount the light fixture horizontally or vertically for more design flexibility
  • Uses (2) 60-Watt maximum medium base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 22.5 in. length by 4.87 in. height, extends 5.62 in.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
Yes
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fire Resistance
No
Fixture Type
Wall Sconce
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Transitional
  • Contemporary
  • Mid-Century Modern
Light Distribution
Ambient
Mount location
Wall horizontal or vertical
Mounting for outlet box included
Round Mounting Plate
Mounting Type
  • Wall Vertical
  • Wall Horizontal
New Products
Yes
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Bedroom
  • Living Room
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247252695
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22.5 in x 5.62 in x 4.87 in
Height
4.87 in
Height to Center
11.25 in
Length
22.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.53 lb
Width
5.62 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93164245

Resources and downloads