text.skipToContent text.skipToNavigation

Dash Collection One-Light Wall Sconce

by Progress Lighting 

Collection Name:  Dash

Catalog ID: P7163-0930K9

The modern LED sconce is architecturally relevant, incorporating a creative design to shape light back on the wall for a dramatic effect. Perforated mesh is featured on the side to serve as diffusers. The brushed nickel finished is highlighted with polished chrome accents.

  • Architecturally relevant and creative design.
  • Perforated mesh is featured on the side.
  • Brushed Nickel finish is highlighted with Polished Chrome accents.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$40.00 USD

Product Details

General

Can be mounted up or down No
Category General LED
Color Nickel
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Armed
Glass Polished Chrome
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle Modern
Light Source LED
Mount location wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main Module
Starting Temperature - Minimum -30 °C
Style Modern
Sub Brand Progress LED
UPC 785247196517
Warranty Length 5 year warranty

Dimensions

Depth 3.25 in
Gross Weight with Packaging 3.15 lb
Height 12.5 in
Height to Center 10.25 in
Note Weight of fixture exceeds NEC limits No
Weight 3.96 lb
Width 4.5 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 79.1 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads