text.skipToContent text.skipToNavigation

Durrell Collection One-Light Black Wall Bracket

by Progress Lighting 

Collection Name:  Durrell

Catalog ID: P710074-031

This versatile wall bracket from the Durrell Collection will easily find a home in a variety of settings in need of generous illumination. A light base reminiscent of a vintage candlestick is coated in a beautiful black finish. Beneath the light base, a decorative wooden piece coated in a cerused black finish tops a long, curving metal arm. The arm attaches to a round black backplate with a faux-painted wooden center for a mixed-elements aesthetic.

  • A light base reminiscent of a vintage candlestick is coated in a beautiful black finish.
  • Beneath the light base, a decorative wooden piece tops a long, curving metal arm.
  • A round black backplate with a faux-painted wooden center creates a mixed-elements aesthetic.
  • Ideal for any foyer, hallway, dining room, or kitchen.
  • Perfect for rustic, farmhouse, and coastal settings.
  • Measures 4-1/2-inch width by 12-inch height.
  • Uses one candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$88.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Wall Brackets
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Armed Candle
Lamp Included No
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Light Distribution Ambient
Light Source Incandescent
Mount location wall
Mounting for outlet box included Swivel Mounting Strap
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Bathroom
  • Sitting Room
  • Living Room
  • Stairways
Socket Base Type - Main E12
Socket Type socket
Socket type material Phenolic
UPC 785247241989
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5 in
Height 12 in
Height to Center 6 in
Note Weight of fixture exceeds NEC limits No
Weight 2.8 lb
Width 4.5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Videos

Installation/Instruction Manual (IOM)