PROG_P7170_09_PRODIMAGE
PROG_P7170_09_PRODIMAGE

Eclipse Collection One-Light Wall Sconce

$146.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P7170-09

Collection name:

Eclipse

One-light wall sconce with satin white glass is perfect for residential and commercial applications. Brushed Nickel finish.

  • Contemporary styling.
  • Satin white glass.
  • Perfect for residential and commercial applications.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Sconces
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Satin White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
wall horizontal
Mounting for outlet box included
strap
Mounting Type
Wall Horizontal
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Transitional
Type
Quarter Sphere
UPC
785247172238
Warranty Length
1-year Limited Warranty

Dimensions

Depth
4 in
Dimensions
15.25 in x 4 in x 7.5625 in
Gross Weight with Packaging
4 lb
Height
7.5625 in
Height to Center
3 in
Length
15.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
4 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
78

Resources

Instruction Sheet Number
023635

Resources and downloads