text.skipToContent text.skipToNavigation

Eclipse LED Collection Brushed Nickel One-Light LED Wall Sconce

by Progress Lighting 

Collection Name:  Eclipse LED

Catalog ID: P710090-009-30

This wall sconce offers contemporary styling perfect for residential and commercial settings. A satin white glass shade as been crafted in a captivating half-moon silhouette. The shade is cradled in a beveled brushed nickel metal frame for a classic touch.

  • A satin white glass shade as been crafted in a captivating half-moon silhouette.
  • The shade is cradled in a beveled brushed nickel metal frame for a classic touch.
  • This wall sconce offers contemporary styling perfect for residential and commercial settings.
  • Ideal for any hallway, foyer, bathroom, sitting room, or stairway.
  • Perfect for transitional, modern, or contemporary settings.
  • Measures 15-1/2-inch width by 7-1/2-inch height.
  • Uses one LED module (17w max).
  • Compatible with many Triac/ELV dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$132.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Wall Brackets
Color Nickel
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Quarter Sphere
Glass Satin White
LED Yes
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Distribution Ambient
Light Source LED
Mount location wall
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Bathroom
  • Sitting Room
  • Living Room
  • Stairways
Socket Base Type - Main Module
Socket type material LED
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247237852
Warranty Length 5-year Limited Warranty

Dimensions

Depth 4 in
Height 7.5 in
Height to Center 3 in
Note Weight of fixture exceeds NEC limits No
Weight 2.79 lb
Width 15.5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 73 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Resources/Downloads