text.skipToContent text.skipToNavigation

Hartwick Collection Brushed Nickel One-Light Wall Sconce

by Progress Lighting 

Collection Name:  Hartwick

Catalog ID: P710088-009

Ease yourself into a state of complete bliss and relaxation under the luxurious glow of this wall sconce. A stunning, cylinder-shaped etched opal glass diffuser held in place by a thin metal bar recalls visions of elegant candlesticks. The diffuser sits on top of a pedestal-like light base attached to a beautiful brushed nickel backplate.

  • A stunning, cylinder-shaped etched opal glass diffuser held in place by a thin metal bar recalls visions of elegant candlesticks.
  • The diffuser sits on top of a pedestal-like light base attached to a beautiful brushed nickel backplate.
  • Ease yourself into a state of complete bliss and relaxation under the luxurious glow of this wall sconce.
  • Ideal for any bedroom, living room, sitting room, hallway, foyer, or bathroom.
  • Perfect for modern, contemporary, and luxury settings.
  • Measures 5-inch width by 18-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$110.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Wall Brackets
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Armed Glass Shade
Glass Etched Opal
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxe
  • Modern
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location wall
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Living Room
  • Sitting Room
  • Hall & Foyer
  • Bathroom
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247238675
Warranty Length 1-year Limited Warranty

Dimensions

Depth 4 in
Height 18 in
Height to Center 13.625 in
Note Weight of fixture exceeds NEC limits No
Weight 3.56 lb
Width 5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads