text.skipToContent text.skipToNavigation

LED Etched Glass Brushed Nickel LED Wall Sconce

by Progress Lighting 

Collection Name:  LED Etched Glass Sconce

Catalog ID: P710079-009-30

Invite the luxurious demeanor of this angelic wall sconce to illuminate your home with a divine ambiance. A dainty, etched glass shade is crafted in an elongated cup-like shape. The shade is held in place by a beautiful brushed nickel frame sure to look stunning in your home decor design.

  • Invite the luxurious demeanor of this angelic wall sconce to illuminate your home with a divine ambiance.
  • A dainty, etched glass shade is crafted in an elongated cup-like shape.
  • The shade is held in place by a beautiful brushed nickel frame sure to look stunning in your home decor design.
  • Ideal for any bathroom, hallway, foyer, or stairway.
  • Perfect for transitional, modern, or contemporary settings.
  • Measures 6-inch width by 11-inch height.
  • Uses one LED module (9w max).
  • Compatible with many Triac/ELV dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$137.50 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Wall Brackets
Color Nickel
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Quarter Sphere
Glass Etched
LED Yes
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Distribution Ambient
Light Source LED
Mount location wall
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bathroom
  • Hall & Foyer
  • Stairways
Socket Base Type - Main Module
Socket type material LED
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247238231
Warranty Length 5-year Limited Warranty

Dimensions

Depth 4 in
Height 11 in
Height to Center 3.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.05 lb
Width 6 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 66 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Resources/Downloads