text.skipToContent text.skipToNavigation

LED Stone Glass Sconce Collection Brushed Nickel ADA Wall Sconce

by Progress Lighting 

Collection Name:  LED Stone Glass Sconce

Catalog ID: P710080-009-30

The organic features of this wall sconce make it seem like it's one with nature. The handmade, clear stone glass shade steals the show with its underwater-inspired ambiance. The shade is held in place by a minimalist brushed nickel frame that transforms your home into a naturally beautiful soothing place for you and your family.

  • The organic features of this wall sconce make it seem like it's one with nature.
  • The handmade, clear stone glass shade steals the show with its underwater-inspired ambiance.
  • The shade is held in place by a minimalist brushed nickel frame that transforms your home into a naturally beautiful soothing place for you and your family.
  • Ideal for bedroom, hallway, foyer, bathroom, or living room.
  • Perfect for transitional, modern, or contemporary settings.
  • Measures 8-inch width by 8-1/2-inch height.
  • Uses one integrated LED (9.5w max).
  • Compatible with many Triac dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$165.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down Yes
Category General Wall Sconces
Color Nickel
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Flush Mount
Glass Clear Stone
LED Yes
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Distribution Ambient
Light Source LED
Mount location wall
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Bathroom
  • Living Room
Socket Base Type - Main Integrated
Socket type material LED
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247238002
Warranty Length 5-year Limited Warranty

Dimensions

Depth 3.25 in
Height 8.5 in
Height to Center 4 in
Note Weight of fixture exceeds NEC limits No
Weight 3.97 lb
Width 8 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 9.5 W
Lumens Per Watt 46 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Resources/Downloads