text.skipToContent text.skipToNavigation

Lassiter Collection Black One-Light Wall Bracket

by Progress Lighting 

Collection Name:  Lassiter

Catalog ID: P710073-031

Manifest a swoon-worthy lighting experience with the stunning blend of modern and traditional styles in this one-of-a-kind wall bracket. Square tubing with clean, sharp angles demand your attention and appreciation. A beautiful black finish coats a handsome rectangular backplate. A striking vintage light socket boasts its bold yet simple demeanor within the safety of a sophisticated clear glass shade.

  • A striking vintage light socket boasts its bold yet simple demeanor within the safety of a sophisticated clear glass shade.
  • A beautiful black finish coats a handsome rectangular backplate.
  • Square tubing with clean, sharp angles demand your attention and appreciation.
  • Ideal for any bedroom, sitting room, living room, bathroom, hallway, or foyer.
  • Perfect for modern, new traditional, or contemporary settings.
  • Measures 4-7/8-inch width by 19-1/4-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$88.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down Yes
Category General Wall Brackets
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Armed Glass Shade
Glass Clear
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • New Traditional
  • Traditional
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location wall
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Sitting Room
  • Living Room
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material Phenolic
UPC 785247236282
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.5 in
Height 19.25 in
Height to Center 9.375 in
Note Weight of fixture exceeds NEC limits No
Weight 3.21 lb
Width 4.875 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads