text.skipToContent text.skipToNavigation

Litchfield Collection Wall Bracket

by Progress Lighting 

Collection Name:  Litchfield

Catalog ID: P710044-015

A casual, coastal-inspired swing-arm one-light wall bracket. Litchfield features an hourglass-inspired shade complemented by a crisp Polished Chrome finish.

  • A casual, coastal-inspired collection
  • Pivoting arm creates a dynamic option for bedside, vanity or kitchen lighting
  • Frame is complemented by a crisp Polished Chrome finish
  • Wall bracket uses one 60W max. medium base bulb . (sold separately)
  • Design complements modern farmhouse and coastal interior settings
  • Shop the complete Litchfield collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

$132.88 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Color Chrome
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Adjustable Swing Armed Glass Shade
Glass Clear
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
Style
  • Farmhouse
  • Coastal
UPC 785247220199
Warranty Length 1-year Limited Warranty

Dimensions

Depth 14.5 in
Height 13 in
Note Weight of fixture exceeds NEC limits No
Weight 2.42 lb
Width 5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads