text.skipToContent text.skipToNavigation

Milner Collection Brushed Nickel Swing Arm Wall Light

by Progress Lighting 

Collection Name:  Milner

Catalog ID: P710086-009

Experience the comforting familiarity of the classic components of this wall bracket. Snuggle up in bed with a good book and warm cup of tea as the light fixture's brushed nickel swing arm provides you with the lighting flexibility you need to fit your lifestyle. A crisp, clear glass shade contrasts with the industrial backplate.

  • Experience the comforting familiarity of the classic components of this wall bracket.
  • Snuggle up in bed with a good book and warm cup of tea as the light fixture's brushed nickel swing arm provides you with the lighting flexibility you need to fit your lifestyle.
  • A smooth simple knob serves as the light fixture's rotating on/off switch.
  • Ideal for any bedroom, sitting room, or living room.
  • Perfect for modern, farmhouse, coastal, or contemporary settings.
  • Measures 5.62-inch width by 9-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$121.00 USD

Available to purchase from

Product Details

General

Adjustable Yes
Can be mounted up or down No
Category General Wall Brackets
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Adjustable Swing Armed Glass Shade
Glass Clear
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
Light Distribution Multi
Light Source Incandescent - Medium Base
Mount location wall
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Living Room
  • Sitting Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Switch Type On/Off
UPC 785247239733
Warranty Length 1-year Limited Warranty

Dimensions

Depth 10.375 in
Height 9 in
Height to Center 3.25 in
Note Weight of fixture exceeds NEC limits No
Weight 3.83 lb
Width 5.62 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads