PROG_P710046_009_PRODIMAGE
PROG_P710046_009_PRODIMAGE
PROG_P710046_009_straight_PRODIMAGE
PROG_P710046_009_side_PRODIMAGE
+1
PROG_P710046_009lit_PRODIMAGE
Discontinued
Clearance

Nealy Collection One-Light Wall Bracket

$26.25 USD
$105.05 USD

Brand:

Progress Lighting

Catalog ID:

P710046-009

Collection name:

Nealy

The Nealy Collection one-light wall bracket offers classic charm with an edge of modern luxury. Curving details are complemented by a luxurious white silk shade. Featuring mixed metal influences, the Brushed Nickel frame is accentuated with Graphite straps and completed with K9 glass over brass-tone candle holders.

  • Brass-infused glass accents punctuate the sinuous mixed-metal curves of Nealy’s collection
  • The white silk-shaded wall bracket adds modern-luxury flair to your space
  • Makes a beautiful presence on either side of a mirror or artwork over a fireplace, on the walls of a foyer or dining room, or flanking the mirrors in a bathroom
  • With its jewelry-like styling, it’s well-suited for Modern and Luxe interiors
  • Classic Brushed Nickel Finish frame with Graphite detailing
  • Measures 5 1/2in diameter x 16 5/8in ht.
  • Uses one, 60-watt max. candelabra base bulb or LED equivalent (sold separately)
  • UL Safety listed for use in damp locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
White
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Modern
Mount location
Wall
Mounting for outlet box included
swivel mounting strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • Modern
  • Luxury
Type
Armed Candle Fabric Shade
UPC
785247223725
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7 in
Dimensions
5.5 in x 7 in x 16.625 in
Height
16.625 in
Height to Center
7.5 in
Length
5.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.8 lb
Width
7 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
70

Resources

Instruction Sheet Number
93092576