text.skipToContent text.skipToNavigation

One-Light Bath Bracket

by HomeStyle Lighting 

Catalog ID: HS21007-15

Create a spa-like atmosphere with this one-light bath bracket featuring a tapered etched glass shade and a simple, yet distinctive Chrome frame. This fixture can be mounted in either the up or down position.

  • Chrome finish
  • Etched glass shade
  • Grooved, oval backplate
  • Can mount in up or down position
  • By HomeStyle Lighting

$27.83 USD

Available to purchase from

Product Details

General

Application Indoor
Color Chrome
Color Generic chrome
Finish Name Chrome
Fixture Type Bath Sconce
Glass Etched
Lamp Included No
Lamp Type A-19
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450101154
Warranty Length 1 year warranty

Dimensions

Depth 7.5 in
Height 9.4375 in
Weight 2.1 lb
Width 4.625 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads