text.skipToContent text.skipToNavigation

One-Light Incandescent Wall Sconce

by Progress Lighting 

Collection Name:  Sconce

Catalog ID: P7185-20

One-light wall sconce with etched bell shape glass and a painted Antique Bronze finish.

  • Antique Bronze finish.
  • Etched glass.
  • Wall mounted.

$57.86 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Bronze
Color Generic brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Quarter Sphere
Glass Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Traditional
  • Transitional
Mount location wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Transitional
UPC 785247185832
Warranty Length 1-year Limited Warranty

Dimensions

Depth 4.6875 in
Gross Weight with Packaging 3.08 lb
Height 6.75 in
Height to Center 2.875 in
Note Weight of fixture exceeds NEC limits No
Weight 2.17 lb
Width 9.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)