text.skipToContent text.skipToNavigation

One-Light LED Wall Sconce

by Progress Lighting 

Collection Name:  LED Sconces

Catalog ID: P7105-0930K9

One-light LED wall sconce with a ribbed glass lens that is polished on the face and diffused white internally. Brushed Nickel brackets provide a nice architectural feature and create a clean, modern look. Etched glass end caps completely conceal the light source.

  • Brushed Nickel finish.
  • Ribbed glass.
  • ADA compliant fixture.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$164.89 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General LED
Color Nickel
Color Generic grey
Color Rendering Index (CRI) 90+
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Flush Mount Glass Shade
Glass Clear Ribbed, White Inside
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Great Room
Spacing 2.65 | 1.29 | 2.02
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247210121
Warranty Length 5-year Limited Warranty

Dimensions

Depth 3.5 in
Height 10 in
Height to Center 6.375 in
Note Weight of fixture exceeds NEC limits No
Weight 4.04 lb
Width 12.875 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 61.2 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P7105-0930K9_17.00648_testlabreports
IES file