text.skipToContent text.skipToNavigation

One-Light Quartersphere Wall Sconce

by HomeStyle Lighting 

Catalog ID: HS27011-01

This one-light quarter sphere shaped wall sconce features a classic etched glass shade. Fixture includes White, Brushed Nickel, and Bronze hardware.

  • White finish
  • Etched glass shade
  • Includes White, Brushed Nickel, and Bronze hardware
  • By HomeStyle Lighting

$37.51 USD

Available to purchase from

Product Details

General

Application Indoor
Color White
Color Generic white
Finish Name White
Fixture Type Quarter Sphere
Glass Etched
Lamp Included Yes
Lamp Type A-19
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450102298
Warranty Length 1 year warranty

Dimensions

Depth 6.4375 in
Height 5.25 in
Weight 3 lb
Width 13.0625 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 No

Resources/Downloads