text.skipToContent text.skipToNavigation

Parallel LED Collection One-Light 11" LED Wall Bracket

by Progress Lighting 

Collection Name:  Parallel LED

Catalog ID: P710050-129-30

Parallel LED vanity and sconces feature a tubular opal glass diffuser paired with a simple, modern metal canopy. An integrated LED source provides a variety of energy and cost savings benefits. Suitable for residential and commercial applications. Architectural Bronze finish.

  • A cylindrical design pairs with an oval back plate to create a harmonious design
  • 11" linear 16-watt LED wall bracket
  • Etched white glass
  • Architectural Bronze finish
  • Integrated LED source provides a variety of energy and cost savings benefits for the homeowner
  • Measures 4 3/4" W x 7 1/2" H
  • 918 lumens 56 lumens/watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Modern style and continuous illumination are ideal for a variety of bath and vanity settings - including Mid-Century and Luxe
  • Steel construction
  • ADA compliant
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • Damp location listed

$106.48 USD

Available to purchase from

Product Details

General

Base Type LED
Can be mounted up or down No
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Architectural Bronze
Finish Type Painted
Fixture Type Armed Glass Shade
Glass Etched White
Lamp Included Yes
Lamp Type LED
Lamp Type Basic solid state
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
Mount location Wall
Mounting for outlet box included plate
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main Integrated
Socket type material LED
Starting Temperature - Minimum -10 °C
Style
  • Luxury
  • Modern
  • Mid-Century Modern
UPC 785247224227
Warranty Length 5-year Limited Warranty

Dimensions

Depth 2.75 in
Height 11 in
Height to Center 7.5 in
Weight 0.95 lb
Width 4.75 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.133 A
Frequency Rating 60 Hz
Lamp Wattage 16 W
Lumens Per Watt 56.7 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Resources/Downloads