text.skipToContent text.skipToNavigation

Vestique Collection Two-Light Wall Sconce

by Progress Lighting 

Collection Name:  Vestique

Catalog ID: P710001-143

Vestique features a dazzling array of glass spheres suspended within a modern frame. Light artfully reflects and refracts through these elements to provide a dramatic focal point to any room. The two-light wall sconce is part of our Design Series collections.

  • Graphite finish.
  • Dazzling array of glass spheres.
  • Modern frame.
  • Light artfully reflects and refracts.

$48.00 USD

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Graphite
Finish Type Painted
Fixture Type Flush Mount Glass Shade
Glass Clear
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
Mount location wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Luxury
  • Transitional
UPC 785247209897
Warranty Length 1 year warranty

Dimensions

Depth 6.125 in
Height 5.625 in
Height to Center 2.625 in
Note Weight of fixture exceeds NEC limits No
Weight 4 lb
Width 12 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads

Videos

Vestique Graphite finish

Installation/Instruction Manual (IOM)