text.skipToContent text.skipToNavigation

Wemberly Collection One-Light Wall Sconce

by Progress Lighting 

Collection Name:  Wemberly

Catalog ID: P710007-143

Appreciate handcraftsmanship and organic modern forms in Wemberly. The Graphite frame is hand crafted and softened with a etched white glass shade. The one-light wall sconce is part of our Design Series collections.

  • Graphite finish.
  • Hand crafted, organic form.
  • Modern feel.
  • White glass shade.

$101.42 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Graphite
Finish Type Painted
Fixture Type Armed Glass Shade
Glass Etched white
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Transitional
Mount location wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Bohemian
  • Transitional
UPC 785247207374
Warranty Length 1 year warranty

Dimensions

Depth 8.25 in
Height 9.125 in
Height to Center 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 7.2 lb
Width 6.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)