text.skipToContent text.skipToNavigation

Maier Collection Two-Light 14" CFL Close-to-Ceiling

by Progress Lighting 

Collection Name:  Maier

Catalog ID: P3911-09

Two-light flush mount with etched white opal acrylic bowl and a Brushed Nickel finish. Acrylic bowl is attached with a twist and lock action. Can be mounted on ceiling or wall.

  • Etched white opal acrylic diffuser.
  • Acrylic bowl is attached with a twist and lock action.
  • Can be mounted on ceiling or wall.
  • Acrylic bowl is attached with a twist and lock action.
  • Can be mounted on ceiling or wall.
  • Meets California Title 24.

$180.95 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type Plated
Glass Opal etched
Lamp Included No
Lamp Type GU24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall or Ceiling
Mounting Type wall or ceiling
Mounting for outlet box included screws
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main GU24
Socket Type sockets
Style
  • Modern
  • Transitional
UPC 785247162499
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 6 lb
Height 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 6 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 26 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA

Resources/Downloads