text.skipToContent text.skipToNavigation

Two-Light 26-3/4" T-8 Slim Line Wrap

by Progress Lighting 

Collection Name:  Linear Fluorescent Bath

Catalog ID: P7137-30STR

26-3/4" Slim line wrap with white acrylic diffuser. 120V NPF electronic ballast. Uses T-8 lamps - not included.

  • Slim line wrap
  • Extruded frosted acrylic lens that snaps in place
  • Very shallow profile (2-1/2").
  • White plastic ends
  • White steel chassis
  • Removable cover for in line wiring
  • Sockets metal backed
  • Utilizes T8 lamps for electronic ballast
  • Ceiling mounted, individual or continuous run
  • Covers any outlet box
  • Bi-pin twist in lampholders
  • 120V NPF electronic ballast.

$15.00 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating baked enamel
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type Baked Enamel
Glass Extruded frosted
Lamp Included No
Lamp Type F17T8
Lamp Type Actual T8
Lamp Type Basic linear fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location ceiling
Mounting Type ceiling
Mounting for outlet box included housing
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Utility
  • Bathroom
Socket Base Type - Main bi-pin twist-in
Socket Type lamp holders
Socket type material ceramic
Style
  • Modern
  • Transitional
UPC 785247118748
Warranty Length 1 year warranty

Dimensions

Dimensions 26.75 in x 6.25 in x 2.5 in
Gross Weight with Packaging 4.5 lb
Height 2.5 in
Length 26.75 in
Note Weight of fixture exceeds NEC limits No
Weight 4.5 lb
Width 6.25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 17 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads