text.skipToContent text.skipToNavigation

Four-Light Multi Directional Wall/Ceiling Fixture

by Progress Lighting 

Collection Name:  Directional

Catalog ID: P6163-09WB

Wavy four-light wall or ceiling mount directional in Brushed Nickel finish.

  • Brushed Nickel finish.
  • Multi Directional Light
  • Wall or ceiling mount.
  • Modern design.
  • This product is not available for sale into the State of California.

$36.00 USD

Product Details

General

Can be mounted up or down No
Category General Directionals
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type Plated
Lamp Included Yes
Lamp Type MR-16 (GU10, 120V)
Lamp Type Actual MR-16
Lamp Type Basic halogen
Lifestyle
  • Modern
  • Transitional
Mount location Wall or Ceiling
Mounting Type wall or ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Great Room
  • Kitchen
Socket Base Type - Main GU10
Socket Type sockets
Socket type material ceramic
Style
  • Modern
  • Transitional
UPC 785247131549
Warranty Length 1 year warranty

Dimensions

Depth 7 in
Gross Weight with Packaging 4.8 lb
Height 9 in
Note Weight of fixture exceeds NEC limits No
Weight 4.8 lb
Width 35.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 50 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason California-included lamp
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads