text.skipToContent text.skipToNavigation

One-Light Multi Directional Wall Fixture with On/Off switch

by Progress Lighting 

Collection Name:  Directional

Catalog ID: P6155-30

One-light round back wall or ceiling mount directional with on/off switch in White finish.

  • White finish.
  • Multi Directional Light
  • Wall mount.
  • On/off switch.

$66.33 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Directionals
Color White
Color Generic white
Construction Material - Main Steel
Dusk to Dawn No
Finish Name White
Finish Type Painted
Lamp Included No
Lamp Type PAR-20
Lamp Type Actual PAR-20
Lamp Type Basic halogen
Lifestyle
  • Modern
  • Transitional
Mount location Wall or Ceiling
Mounting Type ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Modern
  • Transitional
Switch Type On/Off
UPC 785247131471
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.875 in
Gross Weight with Packaging 1.3 lb
Height 6.8125 in
Note Weight of fixture exceeds NEC limits No
Weight 1.3 lb
Width 5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 50 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads