PROG_P6160_09_PRODIMAGE
PROG_P6160_09_PRODIMAGE
PROG_PL_1596_E26_PAR_20_A19_Dimmable_Lamp_Graphic

Three-Light Multi Directional Roundback Wall/Ceiling Fixture

$210.98 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6160-09

Collection name:

Directional

Three-light round back wall or ceiling mount directional in Brushed Nickel finish.

  • Brushed Nickel finish.
  • Multi Directional Light
  • Wall or ceiling mount.
  • Round Back.

Product details

General

Can be mounted up or down
No
Category General
Directionals
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Track
Lamp Included
No
Lamp Shape
PAR20
Lamp Type
PAR-20
Lamp Type Actual
PAR-20
Lamp Type Basic
Halogen
Lifestyle
  • Modern
  • Transitional
Mount location
Wall or Ceiling
Mounting for outlet box included
strap
Mounting Type
Wall or ceiling
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Great Room
  • Kitchen
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
  • Modern
  • Transitional
UPC
785247142316
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
27.1875 in x 6.5625 in x 4.25 in
Gross Weight with Packaging
3.6 lb
Height
4.25 in
Height to Center
2.125 in
Length
27.1875 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.6 lb
Width
6.5625 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
50 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
104

Resources

Instruction Sheet Number
93002124

Resources and downloads