text.skipToContent text.skipToNavigation

Alpha Trak Floating Canopy

By Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P8721-9131

By Progress Lighting
$35.20 USD
Collection Name:  Track Accessories
Catalog ID:  P8721-9131
Inside polarity L connector. To identify polarity, orient connector to L shape and polarity grooves will intersect where indicated. Black finish.
  • Inside Polarity L Connector from the Track Accessories collection
  • Height: 1. 25 inches Width: 3. 25 inches
  • Style: Traditional
  • Light Type: Track
  • Finish: Black