PROG_P8728_31_PRODIMAGE
PROG_P8728_31_PRODIMAGE
Discontinued
Clearance

Alpha-Trak Stem-Hung Mini-Pendant Adapter

$9.80 USD
$42.68 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8728-31

Collection name:

Track Accessories

Alpha-Trak stem-hung mini-pendant adapter in Black finish.

  • Black finish.
  • Alpha-Trak(R) stem-hung mini-pendant adapter.
  • Can support maximum pendant weight of 11 lbs.

Product details

General

Can be mounted up or down
No
Category General
Track
Color
Black
Color Generic
Black
Construction Material - Main
Plastic
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Painted
Fixture Type
Track
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
single-circuit track
Mounting for outlet box included
No
Mounting Type
Track
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Style
Utilitarian/Commodity
UPC
785247140237
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
1.25 in x 1.25 in x 3.875 in
Gross Weight with Packaging
0.3 lb
Height
3.875 in
Length
1.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.3 lb
Width
1.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
4680

Resources

Instruction Sheet Number
93005737

Resources and downloads