PROG_P6117_09_PRODIMAGE
PROG_P6117_09_PRODIMAGE
PROG_PL_1596_Lamp_Graphics_PAR30_BR30_Dimmable_Lamp_Graphic
Discontinued
Clearance

Alpha Trak Gimbal 4-5/8" Track Head

$28.00 USD
$88.88 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6117-09

Collection name:

Track Head

Die-cast gimbal track head in Brushed Nickel. 4-5/8" diameter track head for use with Alpha Trak. Heads can be easily repositioned on the track to provide lighting in different areas of the room. Uses one PAR 20.

  • Plated Brushed Nickel finish.
  • Modern Gimbal ring style.
  • Tab lock to prevent accidental removal.

Product details

General

Can be mounted up or down
No
Category General
Track
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Track
Lamp Included
No
Lamp Shape
PAR30
Lamp Type
PAR-30
Lamp Type Actual
PAR-30
Lamp Type Basic
Halogen
Lifestyle
  • Modern
  • Transitional
Mount location
single-circuit track
Mounting for outlet box included
No
Mounting Type
Track
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Great Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Transitional
UPC
785247131228
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
4.625 in x 4.625 in x 8 in
Gross Weight with Packaging
1.4 lb
Height
8 in
Length
4.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.4 lb
Width
4.625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
600

Resources

Instruction Sheet Number
93002020

Resources and downloads