text.skipToContent text.skipToNavigation

Alpha Trak Universal Track Head

by Progress Lighting 

Collection Name:  Track Head

Catalog ID: P6280-28

Simple design of this Alpha Trak head provides minimal obtrusion into the visual space. Lampholder rotates 360 horizontally and 90 degree vertically. Heads can be easily repositioned on the track to provide lighting in different areas of the room. Universal track head accepts any medium base PAR, BR, or R lamp except PAR30 short neck. White finish.

  • White finish.
  • For use with Alpha (P9100 series) track.
  • Tab lock to prevent accidental removal.

$63.36 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Track
Color White
Color Generic white
Construction Material - Main Aluminum
Finish Name White
Finish Type White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Transitional
Mount location single-circuit track
Mounting Type track
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Great Room
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Modern
  • Transitional
UPC 785247628025
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 0.6 lb
Height 4.875 in
Note Weight of fixture exceeds NEC limits No
Weight 0.6 lb
Width 2 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 300 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 4 EA

Resources/Downloads