PROG_P8516_31_PRODIMAGE
PROG_P8516_31_PRODIMAGE
Discontinued
Clearance

Alpha Trak 50w Electronic Transformer

$11.05 USD
$121.77 USD

Brand:

Progress Lighting

Catalog ID:

P8516-31

Collection name:

Track Accessories

Black 12V Transformer for Track fixture.

  • Black finish.
  • Transformer is potted for minimum noise, lowest heat and protection of components.
  • Accommodates P8777 adaptor for using Illuma-FlexTM fixtures with Alpha Trak system.

Product details

General

Can be mounted up or down
No
Category General
Track
Color
Black
Color Generic
Black
Construction Material - Main
Cast Aluminum
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Black
Finish Type
Painted
Fixture Type
Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
single-circuit track
Mounting for outlet box included
No
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Style
Utilitarian/Commodity
UPC
785247851621
Warranty Length
1 year warranty

Dimensions

Dimensions
5 in x 1.375 in x 2.5 in
Gross Weight with Packaging
1 lb
Height
2.5 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1 lb
Width
1.375 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
126

Resources

Instruction Sheet Number
023339

Resources and downloads