PROG_P8742_31_PRODIMAGE
PROG_P8742_31_PRODIMAGE
Discontinued
Clearance

Alpha Trak Anywhere Power Feed

$9.80 USD
$49.94 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8742-31

Collection name:

Track Accessories

Anywhere Power Feed with 3/8" Greenfield connector. Has 72" of wire. Includes one P8717-01 dead end. Black finish.

  • Anywhere Power Feed with 3/8" Greenfield connector.
  • Has 72" of wire. Includes one P8717-01 dead end.
  • Black finish.

Product details

General

Can be mounted up or down
No
Category General
Track
Color
Black
Color Generic
Black
Construction Material - Main
Plastic
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Painted
Fixture Type
Track
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
single-circuit track
Mounting for outlet box included
No
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Style
Utilitarian/Commodity
UPC
785247874217
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
72 in x 1.25 in x 1.25 in
Gross Weight with Packaging
0.4 lb
Height
1.25 in
Length
72 in
Length - Installed
72 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Length Of Wire
Weight
0.4 lb
Width
1.25 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
1728

Resources

Instruction Sheet Number
023082

Resources and downloads