text.skipToContent text.skipToNavigation

Hide-a-Lite III Four-Light 24" Xenon Undercabinet

by Progress Lighting 

Collection Name:  Hide-a-Lite III

Catalog ID: P7035-30WB

Four-light 120V Xenon Undercabinet in White finish.

  • Slotted holes allow easy mounting through housing.
  • Tool-less electrical compartment entry for ease of mounting.
  • 7/8" knock outs at rear and ends of unit for direct wire connections of non-metallic cable, flexible conduit, or rigid conduit.

$25.00 USD

Product Details

General

Can be mounted up or down No
Category General Undercabinet
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type White
Glass Frosted
Lamp Included Yes
Lamp Type Xenon (G8, 120V)
Lamp Type Actual Halogen
Lamp Type Basic halogen
Mount location undercabinet
Mounting for outlet box included No
New Products No
Number of Lamps 4
Number of Lamps Total 4
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bathroom
Socket Base Type - Main G8 bi-pin
Socket Type lamp holders
Socket type material ceramic
Style Utilitarian/Commodity
UPC 785247145041
Warranty Length 1 year warranty

Dimensions

Dimensions 24 in x 3.5 in x 1.25 in
Gross Weight with Packaging 2 lb
Height 1.25 in
Length 24 in
Note Weight of fixture exceeds NEC limits No
Weight 2 lb
Width 3.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 20 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads