text.skipToContent text.skipToNavigation

One-Light Undercabinet

by Progress Lighting 

Collection Name:  CounterBrite

Catalog ID: P7533-31WB

Counterbrite undercabinet fixture combines a halogen lamp with a unique reflector design to provide an extremely wide distribution of light. Black finish.

  • Unique reflector design.
  • Extremely wide distribution of light.
  • Frosted glass.

$76.67 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Undercabinet
Color Black
Color Generic black
Construction Material - Main Aluminum
Fan - Dual mount No
Finish Name Black
Finish Type Painted
Glass Frosted
Lamp Included Yes
Lamp Type T4 Tungsten Halogen
Lamp Type Actual T4
Lamp Type Basic halogen
Mount location undercabinet
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bathroom
Socket Base Type - Main E11 mini can
Socket Type socket
Socket type material ceramic
Style Utilitarian/Commodity
Switch Type On/Off
UPC 785247114320
Warranty Length 1 year warranty

Dimensions

Dimensions 9.625 in x 4 in x 1.5 in
Gross Weight with Packaging 1 lb
Height 1.5 in
Length 9.625 in
Note Weight of fixture exceeds NEC limits No
Weight 1 lb
Width 4 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 50 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources/Downloads