text.skipToContent text.skipToNavigation

Hide-a-Lite V Collection 36IN Direct Wire Cable, Antique Bronze Finish

by Progress Lighting 

Collection Name:  Hide-a-Lite V

Catalog ID: P860031-020

LED puck cable accessory for use in lamp wiring with LED Puck Light P700005, 36in direct wire cable. Perfect for providing undercabinet lighting in your kitchen, home office, or studio. Plastic polymer construction. Antique Bronze finish.

  • LED puck cable
  • Cable accessory for use in lamp wiring with LED Puck Light P700005
  • 36" direct wire cable
  • Antique Bronze
  • Perfect for providing undercabinet lighting in your kitchen, home office, or studio
  • Plastic polymer construction
  • This unit is wired for 120V operation
  • Measures 1/4" H x 36" L
  • Damp location listed

$21.34 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Color Bronze
Color Generic brown
Construction Material - Main Plastic Polymer
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Lamp Included No
Mount location Undercabinet
Mounting for outlet box included No
Photocell No
Power Source Hardwired
Power Source Required? Yes
Style Utilitarian/Commodity
UPC 785247221479
Warranty Length 1-year limited warranty

Dimensions

Height 0.25 in
Weight 0.13 lb
Width 36 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Videos

Hide-A-Lite V undercabinet

Installation/Instruction Manual (IOM)