PROG_P300062_009_PRODIMAGE
PROG_P300062_009_PRODIMAGE
PROG_P300062_009_horizontal-or-vertical
PROG_P300062_031_glass1_PRODIMAGE
+3
PROG_P300062_009alt_PRODIMAGE

Zura Collection Two-Light Brushed Nickel Etched Opal Glass Modern Bath Vanity Light

$147.29 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300062-009

Collection name:

Zura

Zura features triangular, etched opal glass that provides geometric elements to add modern flair. Available in a Brushed Nickel finish, this contemporary two-light bath & vanity fixture coordinates with the Zura Collection by Delta.

  • Ideal for a bathroom
  • Perfect for modern and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched opal glass shades
  • Fixture can mount horizontal and vertical
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.5-inch width by 21-inch height by 7-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Zinc
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Modern
  • Transitional
Type
Vanity Light
UPC
785247214501
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
4.5 in x 7 in x 21 in
Height
21 in
Height to Center
10.5 in
Length
4.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.59 lb
Width
7 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93079321