text.skipToContent text.skipToNavigation

Gaze Collection 60" LED 3 Plywood Blade

by Progress Lighting 

Collection Name: Gaze

Catalog ID: P2554-0930K

Three-blade 60 inch Gaze ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits. An opal white shade contains an 18W dimmable, 3000K LED module. Full range dimming and remote control with batteries is included. Reversible blades in cherry and silver are included in a Brushed Nickel finish.

  • Three-blade 60" Gaze ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
  • Gaze ceiling fan features reversible Silver/Cherry blades with a Brushed Nickel finish
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • The light kit contains a white opal shatterproof shade and is comprised of a 18W dimmable 3000K LED module, offering 1400 lumens, 90+ CRI
  • A remote with batteries is included - and controls full range dimming and fan speed capabilities
  • Gaze features triple capacitor speed control, manual reverse control
  • Oversized ceiling fan ideal for use in spacious areas, such as large great rooms, living rooms, bedrooms and bonus rooms
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Suitable for Modern or Urban Industrial design styles
  • UL dry location listed
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Mounting hardware is included
  • Can be used to comply with California Title 20.
  • Can be used to comply with 2016 Title 24 JA8
  • High Speed Energy Information: Airflow- 5902 cfm, Energy consumption- 75 watts (excluding lights), Airflow efficiency- 79 cfm/watt
  • Limited Lifetime Warranty.

$353.54

Available to purchase from

Product Details

General

Battery Type 9 V type pp3
Can be mounted up or down No
Category General Fans
Color Gray
Color Generic grey
Color Rendering Index (CRI) 90+
Color Temperature 3000 K
Construction Material - Main steel
Convertible fixture includes both mounts No
Fan - Blade Pitch 12 °
Fan - Blade finish
  • Silver
  • Cherry
Fan - Dual mount No
Fan - Fob finsh n/a
Fan blades finish descriptor reversible
Fan motor speed Triple capacitor speed control, manual reverse control
Finish Name Brushed Nickel
Finish Type plated
Glass Frosted
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED module
Lamp Type Basic solid state
Lifestyle
  • Urban Industrial
  • Farmhouse
Mount location ceiling
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30 °C
Photocell No
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included Yes
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Style Contemporary/Modern
Sub Brand Progress LED
Switch Type Push button
UPC 785247214822
Warranty Length Limited Lifetime warranty

Dimensions

Height 13.125 in
Note Weight of fixture exceeds NEC limits No
Weight 14.7 lb
Width 60 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 18 W
Lumens Per Watt 77.8
Voltage Rating 120 V

Conductor Related

Wire Length 54 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 79
EPACTenergy consumption watts 75
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 Yes
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Videos

Installation/Instruction Manual (IOM)