text.skipToContent text.skipToNavigation

18w T-5 lamp

by Progress Lighting 

Collection Name:  Lamps

Catalog ID: P7801-01

Bring unique decorative appeal and bold visual interest to your outdoor living space with this landscape light. The 18-watt output safely illuminates your yard or driveway. 18w T-5 wedge base lamp.

  • 18w T-5 lamp
  • Path Lighting

$7.92 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Clear
Color Generic Clear
Construction Material - Main Glass
Dusk to Dawn No
Finish Name Clear
Finish Type Clear
Lamp Included No
Lamp Shape T5
Lamp Type T5 wedge base
Lamp Type Actual T5 Xenon
Lamp Type Basic incandescent
Mount location Lamp socket
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main wedge
Socket Type socket
Style Utilitarian/Commodity
UPC 785247120970
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 0.3 lb
Height 0.75 in
Note Weight of fixture exceeds NEC limits No
Weight 0.3 lb
Width 0.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 18 W
Voltage Rating 12 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 12 EA

Resources/Downloads