PROG_P6343_20_PRODIMAGE
PROG_P6343_20_PRODIMAGE
PROG_P6343_20-hole_PRODIMAGE
Discontinued
Clearance

Security Light Back Plate

$4.81 USD
$23.87 USD

Brand:

Progress Lighting

Catalog ID:

P6343-20

Collection name:

Security Light

Backplate for the LED flood lights with die-cast construction. This back plate can be used with a single head or multiple heads and motion sensors. Heads are sold separately (P6342). Antique Bronze finish.

  • Backplate for the LED Security flood lights.
  • Back plate can be used with a single head or multiple heads.
  • Heads are sold separately (P6342).

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Die-Cast Aluminum
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Lamp Included
No
Lamp Type Basic
Accessories
Lifestyle
  • Commodity
  • Utilitarian
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Room Type
Outdoor
Style
Utilitarian/Commodity
Sub Brand
Progress LED
UPC
785247200047
Warranty Length
1 year warranty

Dimensions

Dimensions
4.81 in x 4.81 in x 1.7 in
Gross Weight with Packaging
0.75 lb
Height
1.7 in
Length
4.81 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.75 lb
Width
4.81 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
No

Logistics

Carton Quantity
25
Pallet Quantity
2000

Resources

Instruction Sheet Number
93068912

Resources and downloads