text.skipToContent text.skipToNavigation

Cylinder Lens Collection White 6-Inch Round Cylinder Cover

by Progress Lighting 

Collection Name:  Cylinder Lens

Catalog ID: P860046-030

Create a more versatile and custom lighting experience curated for your lifestyle and design taste with this round cylinder cover accessory. Never sacrifice form for function with this discrete, minimalist lens packed with a punch for optimal performance. The clear lens with a sophisticated white rim offers flexibility when it comes to meeting your design and lifestyle needs with optimal outdoor lighting.

  • Pair this lens with a 6-inch outdoor cylinder to take your light fixture from damp locations to any wet location in need of gorgeous illumination and a pinch of minimalist modern design.
  • The clear glass lens allows for continued flawless illumination from your outdoor cylinder as it dutifully and stylishly protects the light source from the elements.
  • The cylinder cover's rim is coated in a sophisticated white finish.
  • Ideal for any outdoor space in need of illumination.
  • Perfect for transitional, modern, contemporary, or luxury settings.
  • Measures 6-inch width by 0.79-inch height.
  • Adapts up/down cylinder fixtures for wet location use.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$29.04 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color White
Color Generic white
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name White
Finish Type Painted
Glass Clear
Lamp Included No
Lamp Type Basic accessories
Mount location Cover fixture
New Products Yes
Photocell No
Power Source N/A
Power Source Required? No
Prewired No
Starting Temperature - Minimum -30 °C
UPC 785247240555
Warranty Length 1-year Limited Warranty

Dimensions

Height 0.79 in
Note Weight of fixture exceeds NEC limits No
Weight 0.37 lb
Width 6 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 023439

Resources/Downloads