PROG_P8712_30_PRODIMAGE
PROG_P8712_30_PRODIMAGE
Discontinued
Clearance

Cylinder Sea Turtle Friendly Plastic Shield

$10.50 USD
$19.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8712-30

Collection name:

Cylinder

Sea Turtle friendly plastic shield provides additional shielding of the light source to achieve "turtle-friendly" illumination. White finish.

  • White finish.
  • Sea Turtle friendly plastic.
  • Provides additional shielding of light.
  • For use with P5712 only.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
White
Color Generic
White
Construction Material - Main
Polypropylene
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
unfinished
Fixture Type
Outdoor Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Style
Contemporary/Modern
UPC
785247120857
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5 in x 5 in x 4 in
Gross Weight with Packaging
1 lb
Height
4 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1 lb
Width
5 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
96

Resources

Instruction Sheet Number
023740

Resources and downloads