text.skipToContent text.skipToNavigation

Transformer Accessory Remote Mount Photo-Cell

by Progress Lighting 

Collection Name:  Transformer Accessories

Catalog ID: P8526-31

Remote mount photo-cell that turns on transformer at dusk and off when ambient light appears. Includes 10 ft. of cord. To be used with plug-in compatible transformers.

  • Plug in photo cell.
  • Easy snap in assembly.
  • To be used with plug in compatible transformers.

$112.09 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Dusk to Dawn No
Finish Name Black
Finish Type Painted
Lamp Included No
Lamp Type Basic accessories
Mount location Wall
Mounting Type Plugin on transformers
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Plug in
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
UPC 785247852611
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 1 lb
Height 5.25 in
Note Weight of fixture exceeds NEC limits No
Weight 1 lb
Width 1.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 15 A
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 4 EA

Resources/Downloads