PROG_P5562_20_PRODIMAGE
PROG_P5562_20_PRODIMAGE
PROG_P5562-20-Detail_008_PRODIMAGE
PROG_P5562-20-Detail_006_PRODIMAGE
+5
PROG_P5562-20-Detail_007_PRODIMAGE

Ashmore Collection Two-Light 10-1/2" Close-to-Ceiling

$202.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5562-20

Collection name:

Ashmore

Inspired by lanterns from the Old World, the Ashmore collection incorporates handsome details, quill-scrolled arms and decorative finials. The water seeded glass is in a die-cast aluminum frame. The two-light flush mount.

  • Elevate your home's curb appeal with the Ashmore Collection flush mount light ideal for a porch, entryway, outdoor living space, or indoor spaces
  • A rich antique bronze finish complements a variety of exteriors, including traditional and transitional designs.
  • Water seeded glass and decorative finials gives it an upscale look.
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 10.5 in x 10.5 in x 9.75 in
  • Uses two candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Die-Cast Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Ceiling Mount
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
strap
Mounting Type
Ceiling Flush
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • New Traditional
  • Rustic
UPC
785247172429
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10.5 in x 10.5 in x 9.75 in
Gross Weight with Packaging
4 lb
Height
9.75 in
Length
10.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
10.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
72 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
36

Resources

Instruction Sheet Number
023815

Resources and downloads