text.skipToContent text.skipToNavigation

Bell Collection LED Hanging Lantern

by Progress Lighting 

Collection Name:  Bell LED

Catalog ID: P6536-13630K9

The one-light hanging lantern from the Belle LED Collection features nautical undertones and a cage reminiscent of industrial spaces that is ideal for both interior and exterior settings. This fixture is available in convertible ceiling/pendant and wall mount options. LED hanging lantern. Textured Graphite finish.

  • Nautical undertones.
  • Cage reminiscent of industrial spaces.
  • Ideal for both interior and exterior spaces.
  • Includes one 6", four 12" stems and 6 Links of chain.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$40.00 USD

Product Details

General

Can be mounted up or down No
Category General LED
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum
Convertible fixture includes both mounts Yes
Dimming Protocol ELV/Reverse Phase
Finish Name Textured Graphite
Finish Type Powder Coat Paint
Glass Etched
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Coastal
  • Modern
Light Source LED
Mount location Ceiling
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main Module
Spacing 1.1
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Coastal
Sub Brand Progress LED
UPC 785247197231
Warranty Length 5 year warranty

Dimensions

Gross Weight with Packaging 3.9 lb
Height 11.375 in
Length - Installed 77 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 4.5 lb
Width 6.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 55 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P6536-13630K9_15.01597_testlabreports