text.skipToContent text.skipToNavigation

Burlington Collection One-Light 7" Outdoor Flush Mount

by Progress Lighting 

Collection Name:  Burlington

Catalog ID: P550035-009

The Burlington collection flush mount fixture finished in Brushed Nickel features an aluminum construction, weather-resistant performance with clear, beveled glass panels. Suitable for both indoor and outdoor applications, the open bottom design allows easy access to replace light bulbs.

  • Burlington is a 1-light outdoor flush mount fixture
  • Burlington outdoor lanterns are suitable for Urban Industrial, Modern and Coastal exteriors
  • Uses 1, 60-watt max. medium base bulb including LED equivalent (sold separately)
  • Clear beveled glass
  • Aluminum frame with Brushed Nickel finish
  • Measures 7"W x 7"H
  • Open bottom design allows easy access to replace lamps
  • Outdoor lanterns

$93.06 USD

Available to purchase from

Product Details

General

Base Type E26
Can be mounted up or down No
Color Nickel
Color Generic grey
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type Plated
Glass Clear Beveled
Lamp Included No
Lamp Type Medium Base
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location Ceiling
Mounting for outlet box included swivel mounting strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style New Traditional
UPC 785247223923
Warranty Length 1-year limited warranty

Dimensions

Depth 7 in
Height 7 in
Weight 1.45 lb
Width 7 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads