text.skipToContent text.skipToNavigation

Derby Collection One-Light LED Flush Mount

by Progress Lighting 

Collection Name:  Derby LED

Catalog ID: P6017-2030K9

Craftsman styling marries traditional and rustic details. Artistic glass with die-cast aluminum powder coated finish. This one-light LED flush mount is 3000K, 90+ CRI and 1,211 lumens 71.2 lumens/watt per module (source).

  • Antique Bronze finish.
  • Marriage of traditional and rustic styling.
  • Artistic glass.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$214.72 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating powdercoat
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum
Dimming Protocol ELV/Reverse Phase
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Powder Coat Paint
Glass Etched Seedy Umber Watermark
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Craftsman
  • Transitional
Light Source LED
Mount location Flush-Mount
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Spacing 1.1
Starting Temperature - Minimum -30 °C
Style
  • Transitional
  • Craftsman
Sub Brand Progress LED
UPC 785247187232
Warranty Length 5 year warranty

Dimensions

Gross Weight with Packaging 6.6 lb
Height 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 5.98 lb
Width 10 in
Width Diameter Descriptor sq.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 33.1 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W