text.skipToContent text.skipToNavigation

Hard-Nox Collection 8-3/4" One-Light Wall or Ceiling Mount

by Progress Lighting 

Collection Name:  Hard-Nox

Catalog ID: P5710-31

Impact resistant 8-3/4" one-light round fixture. Can be wall or ceiling mounted. Has polycarbonate diffuser and porcelain medium base socket. UL listed for wet locations. Black finish.

  • Black finish.
  • Impact resistant.
  • White polycarbonate diffuser.

$129.36 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Black
Finish Type Baked Enamel
Glass White
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle Transitional
Mount location Wall or Ceiling
Mounting Type wall or ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Style Transitional
UPC 785247571000
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 2.2 lb
Height 5.4375 in
Note Weight of fixture exceeds NEC limits No
Weight 2.2 lb
Width 8.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads