text.skipToContent text.skipToNavigation

Milford Collection One-Light 8-3/8" LED Flush Mount

by Progress Lighting 

Collection Name:  Milford LED

Catalog ID: P3665-2030K9

One-light 8-3/8" LED flush mount with etched glass surrounded by a die-cast aluminum frame. Ideal for indoor and outdoor applications. Antique Bronze finish.

  • LED flush mount.
  • Etched glass surrounded by a die-cast aluminum frame.
  • Ideal for indoor and outdoor applications.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$107.36 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General LED
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Dimming Protocol ELV/Reverse Phase
Finish Name Antique Bronze
Finish Type Painted
Glass Frosted Seeded
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Craftsman
  • New Traditional
  • Traditional
Light Source LED
Mount location Ceiling
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main Module
Spacing 1.2
Starting Temperature - Minimum -30 °C
Style
  • New Traditional
  • Craftsman
Sub Brand Progress LED
UPC 785247195411
Warranty Length 5 year warranty

Dimensions

Gross Weight with Packaging 2.2 lb
Height 4.125 in
Note Weight of fixture exceeds NEC limits No
Weight 3.2 lb
Width 8.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 44.4 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P3665-2030K9_15.01351_testlabreports
IES file
Test Report