text.skipToContent text.skipToNavigation

One-Light 7-1/2" Flush Mount for Indoor/Outdoor use

by Progress Lighting 

Collection Name:  Ceiling Mount

Catalog ID: P5727-20

One-light ceiling mount fixture with textured glass and scalloped edge detailing. Powder coat finish. Antique Bronze finish.

  • Antique Bronze finish.
  • Scalloped edge detailing.
  • Textured glass.
  • For use indoors or outdoors.

$44.99 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Glass Textured
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Traditional
Mount location Ceiling
Mounting Type ceiling
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Transitional
UPC 785247161249
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 2.5 lb
Height 5.125 in
Note Weight of fixture exceeds NEC limits No
Weight 2.5 lb
Width 7.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads